Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB HT2 (1.5 Folds) - SAB 50 HT2-65 G1/4-IG
Bill of material
SCHMALZ 10.01.06.03451 SAB 50 HT2-65 G1/4-IG
NAME
Name
10_01_06_03451
NNCUSTOM
SAB 50 HT2-65 G1/4-IG
NTCUSTOM
Balgsauggreifer HT2 (rund)
NBCUSTOM
SAB 50 HT2-65 G1/4-IG
LINACUSTOM
SAB 50 HT2-65 G1/4-IG
ARTNR
Order number
10.01.06.03451
C124
dn
6 mm
C119
D1
42.1 mm
C1688
Dmax(S)
56 mm
C614
Ds
50.2 mm
C132
G1
G1/4"-IG
C117
H
41.9 mm
C133
LG1
20 mm
C140
SW1
22 mm
C171
Z
11.5 mm
C556
Saugkraft
53 N
C551
Abreißkraft
91 N
C681
Querkraft
102 N
C683
Volumen
18.9 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
50
C2195
Connection
G1/4"-IG
C444
Saugerwerkstoff
Hochtemp. Material HT2
C445
Werkstoffhärte
65 °Sh
C575
Weight
52.1 g
C1432
Faltenanzahl
1.5
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD