Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for FSGA VU1 - SA-NIP N014 G1/4-AG DN600
Bill of material
SCHMALZ 10.01.06.00184 SA-NIP N014 G1/4-AG DN600
NAME
Name
10_01_06_00184
NNCUSTOM
SA-NIP N014 G1/4-AG DN600
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N014 G1/4-AG DN600
LINACUSTOM
SA-NIP N014 G1/4-AG DN600
ARTNR
Order number
10.01.06.00184
C124
dn
6 mm
C121
D
16.5 mm
C120
D2
12.5 mm
C132
G1
G1/4"-AG
C111
L
5 mm
C109
L1
29.5 mm
C110
L2
11.5 mm
C617
L3
3 mm
C133
LG1
10 mm
C140
SW1
17 mm
C142
SW2
6 mm
C191
Nippel
N 014
C613
Material
Aluminium
C575
Weight
9.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models