Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGON - SGON 45x15 SI-60 G1/4-IG
Bill of material
SCHMALZ 10.01.05.00113 SGON 45x15 SI-60 G1/4-IG
NAME
Name
10_01_05_00113
NNCUSTOM
SGON 45x15 SI-60 G1/4-IG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SGON 45x15 SI-60 G1/4-IG
LINACUSTOM
SGON 45x15 SI-60 G1/4-IG
ARTNR
Order number
10.01.05.00113
C1704
Bmax(S)
16.5 mm
C1227
Bs
14.4 mm
C124
dn
3.5 mm
C132
G1
G1/4"-IG
C117
H
36 mm
C133
LG1
12 mm
C1703
Lmax(S)
46 mm
C1228
Ls
44.4 mm
C140
SW1
17 mm
C171
Z
2 mm
C556
Saugkraft
28.2 N
C683
Volumen
2.306 cmł
C462
Werkstückradius (min) (konvex)
10 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
45 x 15 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
60 °Sh
C575
Weight
14.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models