Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGON - SA-NIP N023 G1/4-IG DN350
Bill of material
SCHMALZ 10.01.05.00121 SA-NIP N023 G1/4-IG DN350
NAME
Name
10_01_05_00121
NNCUSTOM
SA-NIP N023 G1/4-IG DN350
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N023 G1/4-IG DN350
LINACUSTOM
SA-NIP N023 G1/4-IG DN350
ARTNR
Order number
10.01.05.00121
C124
dn
3.5 mm
C121
D
13.5 mm
C132
G1
G1/4"-IG
C111
L
15 mm
C109
L1
25 mm
C110
L2
8 mm
C133
LG1
12 mm
C140
SW1
17 mm
C142
SW2
5 mm
C191
Nippel
N 023
C613
Material
Aluminium
C575
Weight
8.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models