Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 100 NBR-55
Bill of material
SCHMALZ 10.01.01.01104 DR-SPU 100 NBR-55
NAME
Name
10_01_01_01104
NNCUSTOM
DR-SPU 100 NBR-55
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 100 NBR-55
LINACUSTOM
DR-SPU 100 NBR-55
ARTNR
Order number
10.01.01.01104
C126
d2
58 mm
C614
Ds
100 mm
C1688
Dmax(S)
101.5 mm
C117
H
23.5 mm
C171
Z
5.5 mm
C946
Baugröße
100
C445
Werkstoffhärte
55 °Sh
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
53.8 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型