Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 300 SI-55
Bill of material
SCHMALZ 10.01.01.01132 DR-SPU 300 SI-55
NAME
Name
10_01_01_01132
NNCUSTOM
DR-SPU 300 SI-55
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 300 SI-55
LINACUSTOM
DR-SPU 300 SI-55
ARTNR
Order number
10.01.01.01132
C126
d2
249.2 mm
C614
Ds
300 mm
C1688
Dmax(S)
302.4 mm
C117
H
25.5 mm
C171
Z
4.5 mm
C946
Baugröße
300
C445
Werkstoffhärte
55 °Sh
C444
Saugerwerkstoff
Silikon SI
C575
Weight
398.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models