Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 210 NBR-55 B
Bill of material
SCHMALZ 10.01.01.10502 DR-SPU 210 NBR-55 B
NAME
Name
10_01_01_10502
NNCUSTOM
DR-SPU 210 NBR-55 B
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 210 NBR-55 B
LINACUSTOM
DR-SPU 210 NBR-55 B
ARTNR
Order number
10.01.01.10502
C126
d2
159 mm
C614
Ds
210 mm
C1688
Dmax(S)
213.3 mm
C117
H
29.5 mm
C171
Z
8.5 mm
C946
Baugröße
210
C445
Werkstoffhärte
55 °Sh
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
244 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir