Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 1.5 SI-55 N002
Bill of material
SCHMALZ 10.01.01.00022 PFG 1.5 SI-55 N002
NAME
Name
10_01_01_00022
NNCUSTOM
PFG 1.5 SI-55 N002
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 1.5 SI-55 N002
LINACUSTOM
PFG 1.5 SI-55 N002
ARTNR
Order number
10.01.01.00022
C171
Z
0.1 mm
C117
H
2.5 mm
C614
Ds
1.5 mm
C127
d
1.2 mm
C122
Dk
1.8 mm
C1688
Dmax(S)
1.8 mm
C946
Baugröße
1.5
C444
Saugerwerkstoff
Silikon SI
C556
Saugkraft
0.06 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 002
C683
Volumen
0.00291 cmł
C462
Werkstückradius (min) (konvex)
2 mm
C575
Weight
0.1 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型