Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 35 SI-55 N007
Bill of material
SCHMALZ 10.01.01.00035 PFG 35 SI-55 N007
NAME
Name
10_01_01_00035
NNCUSTOM
PFG 35 SI-55 N007
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 35 SI-55 N007
LINACUSTOM
PFG 35 SI-55 N007
ARTNR
Order number
10.01.01.00035
C171
Z
3 mm
C117
H
14 mm
C116
H2
7 mm
C614
Ds
35 mm
C127
d
6 mm
C125
d1
11 mm
C122
Dk
20.5 mm
C1688
Dmax(S)
38 mm
C946
Baugröße
35
C444
Saugerwerkstoff
Silikon SI
C556
Saugkraft
44 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 007
C683
Volumen
2.805 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C575
Weight
5.8 g
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD