Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 60 FPM-65 N009 M10x1.25-IG
Bill of material
SCHMALZ 10.01.01.00078 PFG 60 FPM-65 N009 M10x1.25-IG
NAME
Name
10_01_01_00078
NNCUSTOM
PFG 60 FPM-65 N009 M10x1.25-IG
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 60 FPM-65 N009 M10x1.25-IG
LINACUSTOM
PFG 60 FPM-65 N009 M10x1.25-IG
ARTNR
Order number
10.01.01.00078
C132
G1
M10x1.25-IG
C133
LG1
6 mm
C171
Z
4.7 mm
C117
H
18 mm
C614
Ds
60 mm
C122
Dk
38.7 mm
C1688
Dmax(S)
64 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Fluorkautschuk FPM
C556
Saugkraft
125 N
C445
Werkstoffhärte
65 °Sh
C191
Nippel
N 009
C683
Volumen
11.846 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C575
Weight
33.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models