Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 120 SI-55 N010
Bill of material
SCHMALZ 10.01.01.00332 PFG 120 SI-55 N010
NAME
Name
10_01_01_00332
NNCUSTOM
PFG 120 SI-55 N010
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 120 SI-55 N010
LINACUSTOM
PFG 120 SI-55 N010
ARTNR
Order number
10.01.01.00332
C623
H4
8.5 mm
C171
Z
6 mm
C117
H
23.5 mm
C614
Ds
120 mm
C127
d
7.3 mm
C122
Dk
89.5 mm
C1688
Dmax(S)
124 mm
C154
D mk
40 mm
C946
Baugröße
120
C444
Saugerwerkstoff
Silikon SI
C556
Saugkraft
540 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 010
C683
Volumen
75.164 cmł
C462
Werkstückradius (min) (konvex)
300 mm
C575
Weight
220.3 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir