Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG VU1 - Spare Parts for PFYN VU1 - PFG 60 VU1-72 N011
Bill of material
SCHMALZ 10.01.01.00606 PFG 60 VU1-72 N011
NAME
Name
10_01_01_00606
NNCUSTOM
PFG 60 VU1-72 N011
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 60 VU1-72 N011
LINACUSTOM
PFG 60 VU1-72 N011
ARTNR
Order number
10.01.01.00606
C127
d
8 mm
C125
d1
20 mm
C122
Dk
20 mm
C1688
Dmax(S)
67 mm
C614
Ds
60 mm
C117
H
18.5 mm
C116
H2
8 mm
C622
H3
11 mm
C171
Z
6.5 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Vulkollan VU1
C556
Saugkraft
130 N
C683
Volumen
15.154 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C445
Werkstoffhärte
72 °Sh
C575
Weight
12.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models