Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 6 NBR-50
Bill of material
SCHMALZ 10.01.01.10869 SGC 6 NBR-50
NAME
Name
10_01_01_10869
NNCUSTOM
SGC 6 NBR-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 6 NBR-50
LINACUSTOM
SGC 6 NBR-50
ARTNR
Order number
10.01.01.10869
C127
d
1.5 mm
C122
Dk
3 mm
C614
Ds
6 mm
C1688
Dmax(S)
7.5 mm
C117
H
8 mm
C171
Z
1 mm
C946
Baugröße
6
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
0.07 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models