Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 8 SI-50
Bill of material
SCHMALZ 10.01.01.10873 SGC 8 SI-50
NAME
Name
10_01_01_10873
NNCUSTOM
SGC 8 SI-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 8 SI-50
LINACUSTOM
SGC 8 SI-50
ARTNR
Order number
10.01.01.10873
C127
d
3 mm
C122
Dk
5 mm
C614
Ds
8 mm
C1688
Dmax(S)
10.5 mm
C117
H
8 mm
C171
Z
1 mm
C946
Baugröße
8
C444
Saugerwerkstoff
Silikon SI
C575
Weight
0.12 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir