Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 12 SI-50
Bill of material
SCHMALZ 10.01.01.10884 SGC 12 SI-50
NAME
Name
10_01_01_10884
NNCUSTOM
SGC 12 SI-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 12 SI-50
LINACUSTOM
SGC 12 SI-50
ARTNR
Order number
10.01.01.10884
C127
d
4 mm
C122
Dk
8.5 mm
C614
Ds
12 mm
C1688
Dmax(S)
14 mm
C117
H
11 mm
C171
Z
2 mm
C946
Baugröße
12
C444
Saugerwerkstoff
Silikon SI
C575
Weight
0.47 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models