Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 18 NBR-50
Bill of material
SCHMALZ 10.01.01.10891 SGC 18 NBR-50
NAME
Name
10_01_01_10891
NNCUSTOM
SGC 18 NBR-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 18 NBR-50
LINACUSTOM
SGC 18 NBR-50
ARTNR
Order number
10.01.01.10891
C127
d
4 mm
C122
Dk
8 mm
C614
Ds
18 mm
C1688
Dmax(S)
21 mm
C117
H
12 mm
C171
Z
3 mm
C946
Baugröße
18
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
0.75 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD