Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 45 NBR-50
Bill of material
SCHMALZ 10.01.01.10911 SGC 45 NBR-50
NAME
Name
10_01_01_10911
NNCUSTOM
SGC 45 NBR-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 45 NBR-50
LINACUSTOM
SGC 45 NBR-50
ARTNR
Order number
10.01.01.10911
C127
d
10 mm
C122
Dk
15 mm
C614
Ds
45 mm
C1688
Dmax(S)
48.5 mm
C117
H
18 mm
C171
Z
5 mm
C946
Baugröße
45
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
6.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models