Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHF - Spare Parts for SHFN - SHF 85 NK-45 M10x1.25-IG E MOS
Bill of material
SCHMALZ 10.01.01.12223 SHF 85 NK-45 M10x1.25-IG E MOS
NAME
Name
10_01_01_12223
NNCUSTOM
SHF 85 NK-45 M10x1.25-IG E MOS
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SHF 85 NK-45 M10x1.25-IG E MOS
LINACUSTOM
SHF 85 NK-45 M10x1.25-IG E MOS
ARTNR
Order number
10.01.01.12223
C126
d2
50 mm
C1688
Dmax(S)
89 mm
C614
Ds
85 mm
C132
G1
M10x1.25-IG
C117
H
18.1 mm
C133
LG1
10 mm
C171
Z
4 mm
C556
Saugkraft
198 N
C683
Volumen
20.1 cmł
C946
Baugröße
85
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
97.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models