Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 80 NBR-55 G1/4-IG
Bill of material
SCHMALZ 10.01.01.00093 PFYN 80 NBR-55 G1/4-IG
NAME
Name
10_01_01_00093
NNCUSTOM
PFYN 80 NBR-55 G1/4-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 80 NBR-55 G1/4-IG
LINACUSTOM
PFYN 80 NBR-55 G1/4-IG
ARTNR
Order number
10.01.01.00093
C124
dn
5.5 mm
C1688
Dmax(S)
86 mm
C614
Ds
80 mm
C132
G1
G1/4"-IG
C117
H
41 mm
C133
LG1
11 mm
C140
SW1
17 mm
C171
Z
6 mm
C556
Saugkraft
260 N
C683
Volumen
25 cmł
C462
Werkstückradius (min) (konvex)
150 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
80
C191
Nippel
N 009
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
65.2 g
C1432
Faltenanzahl
0
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir