Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 35 FPM-65 G1/8-IG
Bill of material
SCHMALZ 10.01.01.00131 PFYN 35 FPM-65 G1/8-IG
NAME
Name
10_01_01_00131
NNCUSTOM
PFYN 35 FPM-65 G1/8-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 35 FPM-65 G1/8-IG
LINACUSTOM
PFYN 35 FPM-65 G1/8-IG
ARTNR
Order number
10.01.01.00131
C124
dn
3.5 mm
C614
Ds
35 mm
C132
G1
G1/8"-IG
C556
Saugkraft
44 N
C946
Baugröße
35
C191
Nippel
N 007
C444
Saugerwerkstoff
Fluorkautschuk FPM
C445
Werkstoffhärte
65 °Sh
C575
Weight
6 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models