Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 25 SI-55 G1/8-AG
Bill of material
SCHMALZ 10.01.01.00157 PFYN 25 SI-55 G1/8-AG
NAME
Name
10_01_01_00157
NNCUSTOM
PFYN 25 SI-55 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 25 SI-55 G1/8-AG
LINACUSTOM
PFYN 25 SI-55 G1/8-AG
ARTNR
Order number
10.01.01.00157
C124
dn
2.4 mm
C1688
Dmax(S)
27.5 mm
C614
Ds
25 mm
C132
G1
G1/8"-AG
C117
H
19 mm
C133
LG1
8 mm
C140
SW1
14 mm
C171
Z
3 mm
C556
Saugkraft
26.5 N
C683
Volumen
1.3 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
25
C191
Nippel
N 007
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
7.2 g
C1432
Faltenanzahl
0
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model