Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN VU1 - PFYN 50 VU1-72 G1/4-AG
Bill of material
SCHMALZ 10.01.01.00521 PFYN 50 VU1-72 G1/4-AG
NAME
Name
10_01_01_00521
NNCUSTOM
PFYN 50 VU1-72 G1/4-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 50 VU1-72 G1/4-AG
LINACUSTOM
PFYN 50 VU1-72 G1/4-AG
ARTNR
Order number
10.01.01.00521
C1688
Dmax(S)
53 mm
C124
dn
3.5 mm
C614
Ds
50 mm
C132
G1
G1/4"-AG
C117
H
22 mm
C133
LG1
10 mm
C140
SW1
17 mm
C171
Z
4.5 mm
C444
Saugerwerkstoff
Vulkollan VU1
C946
Baugröße
50
C556
Saugkraft
95 N
C683
Volumen
6 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C191
Nippel
N 011
C445
Werkstoffhärte
72 °Sh
C575
Weight
14.9 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models