Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN VU1 - PFYN 60 VU1-72 G1/4-AG
Bill of material
SCHMALZ 10.01.01.00608 PFYN 60 VU1-72 G1/4-AG
NAME
Name
10_01_01_00608
NNCUSTOM
PFYN 60 VU1-72 G1/4-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 60 VU1-72 G1/4-AG
LINACUSTOM
PFYN 60 VU1-72 G1/4-AG
ARTNR
Order number
10.01.01.00608
C1688
Dmax(S)
67 mm
C124
dn
3.5 mm
C614
Ds
60 mm
C132
G1
G1/4"-AG
C117
H
23.5 mm
C133
LG1
10 mm
C140
SW1
17 mm
C171
Z
6 mm
C444
Saugerwerkstoff
Vulkollan VU1
C946
Baugröße
60
C556
Saugkraft
130 N
C683
Volumen
15 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C191
Nippel
N 011
C445
Werkstoffhärte
72 °Sh
C575
Weight
21.1 g
C1432
Faltenanzahl
0
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir