Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAF - SAF 30 NBR-45 M10-AG
Bill of material
SCHMALZ 10.01.01.11425 SAF 30 NBR-45 M10-AG
NAME
Name
10_01_01_11425
NNCUSTOM
SAF 30 NBR-45 M10-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SAF 30 NBR-45 M10-AG
LINACUSTOM
SAF 30 NBR-45 M10-AG
ARTNR
Order number
10.01.01.11425
C124
dn
4 mm
C1688
Dmax(S)
34 mm
C614
Ds
31 mm
C132
G1
M10-AG
C117
H
20 mm
C133
LG1
12 mm
C140
SW1
17 mm
C171
Z
3 mm
C556
Saugkraft
38 N
C681
Querkraft
30 N
C682
Querkraft (geölte Oberfläche)
28 N
C683
Volumen
2.72 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
30
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
45 °Sh
C575
Weight
25.5 g
C1432
Faltenanzahl
0
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir