Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAF - SAF 50 NBR-45 M10-AG
Bill of material
SCHMALZ 10.01.01.11444 SAF 50 NBR-45 M10-AG
NAME
Name
10_01_01_11444
NNCUSTOM
SAF 50 NBR-45 M10-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SAF 50 NBR-45 M10-AG
LINACUSTOM
SAF 50 NBR-45 M10-AG
ARTNR
Order number
10.01.01.11444
C124
dn
4 mm
C1688
Dmax(S)
56 mm
C614
Ds
50 mm
C132
G1
M10-AG
C117
H
28 mm
C133
LG1
12 mm
C140
SW1
22 mm
C171
Z
5 mm
C556
Saugkraft
100 N
C681
Querkraft
80 N
C682
Querkraft (geölte Oberfläche)
76 N
C683
Volumen
9.48 cmł
C462
Werkstückradius (min) (konvex)
65 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
50
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
45 °Sh
C575
Weight
54.1 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models