Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGCN - SGCN 18 NBR-50 G1/8-AG
Bill of material
SCHMALZ 10.01.01.10967 SGCN 18 NBR-50 G1/8-AG
NAME
Name
10_01_01_10967
NNCUSTOM
SGCN 18 NBR-50 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGCN 18 NBR-50 G1/8-AG
LINACUSTOM
SGCN 18 NBR-50 G1/8-AG
ARTNR
Order number
10.01.01.10967
C124
dn
2 mm
C1688
Dmax(S)
21 mm
C614
Ds
18 mm
C132
G1
G1/8"-AG
C117
H
12 mm
C133
LG1
11 mm
C171
Z
2 mm
C946
Baugröße
18
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
7.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models