Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGCN - SGCN 35 NBR-50 G1/4-AG
Bill of material
SCHMALZ 10.01.01.10983 SGCN 35 NBR-50 G1/4-AG
NAME
Name
10_01_01_10983
NNCUSTOM
SGCN 35 NBR-50 G1/4-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGCN 35 NBR-50 G1/4-AG
LINACUSTOM
SGCN 35 NBR-50 G1/4-AG
ARTNR
Order number
10.01.01.10983
C124
dn
4 mm
C1688
Dmax(S)
39 mm
C614
Ds
35 mm
C132
G1
G1/4"-AG
C117
H
17 mm
C133
LG1
13 mm
C171
Z
3 mm
C946
Baugröße
35
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
24.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models