Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N010 G1/2-IG
Bill of material
SCHMALZ 10.01.01.00796 SA-NIP N010 G1/2-IG
NAME
Name
10_01_01_00796
NNCUSTOM
SA-NIP N010 G1/2-IG
NTCUSTOM
Saugeranschlussnippel (mont)
NBCUSTOM
SA-NIP N010 G1/2-IG
LINACUSTOM
SA-NIP N010 G1/2-IG
ARTNR
Order number
10.01.01.00796
C121
D
65 mm
C132
G1
G1/2"-IG
C135
G2
M8-IG
C111
L
13 mm
C133
LG1
13 mm
C191
Nippel
N 010
C613
Material
Aluminium
C575
Weight
150 g
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD