Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N004 M5-IG DN200
Bill of material
SCHMALZ 10.01.01.03518 SA-NIP N004 M5-IG DN200
NAME
Name
10_01_01_03518
NNCUSTOM
SA-NIP N004 M5-IG DN200
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N004 M5-IG DN200
LINACUSTOM
SA-NIP N004 M5-IG DN200
ARTNR
Order number
10.01.01.03518
C121
D
6 mm
C124
dn
2 mm
C120
D2
4 mm
C132
G1
M5-IG
C111
L
10 mm
C109
L1
14 mm
C110
L2
2 mm
C617
L3
2 mm
C133
LG1
5.5 mm
C140
SW1
8 mm
C191
Nippel
N 004
C613
Material
Aluminium
C575
Weight
1.3 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir