Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N006 G1/8-IG DN200
Bill of material
SCHMALZ 10.01.01.03522 SA-NIP N006 G1/8-IG DN200
NAME
Name
10_01_01_03522
NNCUSTOM
SA-NIP N006 G1/8-IG DN200
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N006 G1/8-IG DN200
LINACUSTOM
SA-NIP N006 G1/8-IG DN200
ARTNR
Order number
10.01.01.03522
C121
D
10 mm
C124
dn
2 mm
C120
D2
5 mm
C132
G1
G1/8"-IG
C111
L
16 mm
C109
L1
22.5 mm
C110
L2
4.5 mm
C617
L3
2 mm
C133
LG1
9 mm
C140
SW1
14 mm
C191
Nippel
N 006
C613
Material
Aluminium
C575
Weight
5.6 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir