Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N008 G1/8-IG DN350
Bill of material
SCHMALZ 10.01.01.03524 SA-NIP N008 G1/8-IG DN350
NAME
Name
10_01_01_03524
NNCUSTOM
SA-NIP N008 G1/8-IG DN350
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N008 G1/8-IG DN350
LINACUSTOM
SA-NIP N008 G1/8-IG DN350
ARTNR
Order number
10.01.01.03524
C121
D
14 mm
C124
dn
3.5 mm
C120
D2
8.5 mm
C132
G1
G1/8"-IG
C111
L
16 mm
C109
L1
25 mm
C110
L2
7 mm
C617
L3
2 mm
C133
LG1
9 mm
C140
SW1
14 mm
C142
SW2
4 mm
C191
Nippel
N 008
C613
Material
Aluminium
C575
Weight
6.7 g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели