Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N004 G1/8-AG DN200
Bill of material
SCHMALZ 10.01.01.03528 SA-NIP N004 G1/8-AG DN200
NAME
Name
10_01_01_03528
NNCUSTOM
SA-NIP N004 G1/8-AG DN200
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N004 G1/8-AG DN200
LINACUSTOM
SA-NIP N004 G1/8-AG DN200
ARTNR
Order number
10.01.01.03528
C121
D
6 mm
C124
dn
2 mm
C120
D2
4 mm
C132
G1
G1/8"-AG
C111
L
5 mm
C109
L1
17 mm
C110
L2
2 mm
C617
L3
2 mm
C133
LG1
8 mm
C140
SW1
14 mm
C191
Nippel
N 004
C613
Material
Aluminium
C575
Weight
4 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model