Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPK - SPK 200 MOS EPDM-15 G1/2-IG
Bill of material
SCHMALZ 10.01.01.12064 SPK 200 MOS EPDM-15 G1/2-IG
NAME
Name
10_01_01_12064
NNCUSTOM
SPK 200 MOS EPDM-15 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPK 200 MOS EPDM-15 G1/2-IG
LINACUSTOM
SPK 200 MOS EPDM-15 G1/2-IG
ARTNR
Order number
10.01.01.12064
C146
d3
185 mm
C1688
Dmax(S)
219 mm
C614
Ds
199 mm
C132
G1
G1/2"-IG
C135
G2
G1/2"-IG
C117
H
25.5 mm
C110
L2
76 mm
C133
LG1
14.5 mm
C136
LG2
14.5 mm
C171
Z
6 mm
C556
Saugkraft
1700 N
C683
Volumen
199 cmł
C462
Werkstückradius (min) (konvex)
1600 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
200
C445
Werkstoffhärte
15 °Sh
C575
Weight
1460 g
C1432
Faltenanzahl
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型