Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGN - SGN 6.3 NBR-55 M5-AG
Bill of material
SCHMALZ 10.01.01.00197 SGN 6.3 NBR-55 M5-AG
NAME
Name
10_01_01_00197
NNCUSTOM
SGN 6.3 NBR-55 M5-AG
NTCUSTOM
Flachsauggreifer (rund) empfindlich
NBCUSTOM
SGN 6.3 NBR-55 M5-AG
LINACUSTOM
SGN 6.3 NBR-55 M5-AG
ARTNR
Order number
10.01.01.00197
C124
dn
1 mm
C1688
Dmax(S)
7 mm
C614
Ds
6.3 mm
C132
G1
M5-AG
C117
H
15 mm
C133
LG1
4.5 mm
C140
SW1
8 mm
C171
Z
1.5 mm
C556
Saugkraft
1.5 N
C683
Volumen
0.047 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
6.3
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
0.8 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型