Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGN - SGN 50 NBR-55 G1/8-AG
Bill of material
SCHMALZ 10.01.01.00203 SGN 50 NBR-55 G1/8-AG
NAME
Name
10_01_01_00203
NNCUSTOM
SGN 50 NBR-55 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund) glatt
NBCUSTOM
SGN 50 NBR-55 G1/8-AG
LINACUSTOM
SGN 50 NBR-55 G1/8-AG
ARTNR
Order number
10.01.01.00203
C124
dn
4 mm
C1688
Dmax(S)
54 mm
C614
Ds
50 mm
C132
G1
G1/8"-AG
C117
H
26 mm
C133
LG1
7 mm
C140
SW1
14 mm
C171
Z
5 mm
C556
Saugkraft
90 N
C683
Volumen
1.833 cmł
C462
Werkstückradius (min) (konvex)
210 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
50
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
26.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models