Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM (without Connection Element) - SAXM 80 ED-85 SC055
Bill of material
SCHMALZ 10.01.19.00008 SAXM 80 ED-85 SC055
NAME
Name
10_01_19_00008
NNCUSTOM
SAXM 80 ED-85 SC055
NTCUSTOM
Glockensauger (rund)
NBCUSTOM
SAXM 80 ED-85 SC055
LINACUSTOM
SAXM 80 ED-85 SC055
ARTNR
Order number
10.01.19.00008
C127
d
11.8 mm
C125
d1
27.6 mm
C122
Dk
22 mm
C1688
Dmax(S)
92.2 mm
C614
Ds
81 mm
C117
H
31.3 mm
C116
H2
10.5 mm
C171
Z
13.9 mm
C556
Saugkraft
270 N
C681
Querkraft
150 N
C682
Querkraft (geölte Oberfläche)
269 N
C683
Volumen
55.473 cmł
C462
Werkstückradius (min) (konvex)
32.5 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
80
C191
Nippel
SC 055
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
20 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models