Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM (without Connection Element) - SAXM 100 ED-85 SC065
Bill of material
SCHMALZ 10.01.19.00009 SAXM 100 ED-85 SC065
NAME
Name
10_01_19_00009
NNCUSTOM
SAXM 100 ED-85 SC065
NTCUSTOM
Glockensauger (rund)
NBCUSTOM
SAXM 100 ED-85 SC065
LINACUSTOM
SAXM 100 ED-85 SC065
ARTNR
Order number
10.01.19.00009
C127
d
14 mm
C125
d1
39.6 mm
C122
Dk
25.6 mm
C1688
Dmax(S)
111.1 mm
C614
Ds
99.7 mm
C117
H
39.4 mm
C116
H2
14.3 mm
C171
Z
17.1 mm
C556
Saugkraft
412 N
C681
Querkraft
230 N
C682
Querkraft (geölte Oberfläche)
414 N
C683
Volumen
104.094 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
100
C191
Nippel
SC 065
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
33.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models