Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAG - SAG 60 NBR-60 G3/8-IG
Bill of material
SCHMALZ 10.01.01.12166 SAG 60 NBR-60 G3/8-IG
NAME
Name
10_01_01_12166
NNCUSTOM
SAG 60 NBR-60 G3/8-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAG 60 NBR-60 G3/8-IG
LINACUSTOM
SAG 60 NBR-60 G3/8-IG
ARTNR
Order number
10.01.01.12166
C124
dn
6 mm
C1688
Dmax(S)
70.5 mm
C614
Ds
63.5 mm
C132
G1
G3/8"-IG
C117
H
31 mm
C133
LG1
15 mm
C140
SW1
22 mm
C171
Z
10.6 mm
C556
Saugkraft
122 N
C681
Querkraft
153 N
C682
Querkraft (geölte Oberfläche)
80 N
C683
Volumen
22 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
31.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models