Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAG - SAG 45 NBR-60 G3/8-IG
Bill of material
SCHMALZ 10.01.01.12258 SAG 45 NBR-60 G3/8-IG
NAME
Name
10_01_01_12258
NNCUSTOM
SAG 45 NBR-60 G3/8-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAG 45 NBR-60 G3/8-IG
LINACUSTOM
SAG 45 NBR-60 G3/8-IG
ARTNR
Order number
10.01.01.12258
C124
dn
4 mm
C1688
Dmax(S)
51.5 mm
C614
Ds
47 mm
C132
G1
G3/8"-IG
C117
H
40.5 mm
C133
LG1
8 mm
C140
SW1
17 mm
C171
Z
7.8 mm
C556
Saugkraft
68 N
C681
Querkraft
61 N
C682
Querkraft (geölte Oberfläche)
51 N
C683
Volumen
8 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
45
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
46.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models