Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 80x30 NBR-45 G1/4-AG
Bill of material
SCHMALZ 10.01.01.11659 SAOG 80x30 NBR-45 G1/4-AG
NAME
Name
10_01_01_11659
NNCUSTOM
SAOG 80x30 NBR-45 G1/4-AG
NTCUSTOM
Glockensauggreifer (oval)
NBCUSTOM
SAOG 80x30 NBR-45 G1/4-AG
LINACUSTOM
SAOG 80x30 NBR-45 G1/4-AG
ARTNR
Order number
10.01.01.11659
C1704
Bmax(S)
36 mm
C1227
Bs
30 mm
C124
dn
5 mm
C132
G1
G1/4"-AG
C117
H
27.5 mm
C133
LG1
10.5 mm
C1703
Lmax(S)
86 mm
C1228
Ls
80 mm
C140
SW1
17 mm
C171
Z
10 mm
C556
Saugkraft
105 N
C681
Querkraft
65 N
C682
Querkraft (geölte Oberfläche)
45 N
C683
Volumen
13.2 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
80 x 30 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
33.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models