Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Connection Elements FGA PVC - SA-NIP N056 M5-AG DN200
Bill of material
SCHMALZ 10.01.06.03080 SA-NIP N056 M5-AG DN200
NAME
Name
10_01_06_03080
NNCUSTOM
SA-NIP N056 M5-AG DN200
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N056 M5-AG DN200
LINACUSTOM
SA-NIP N056 M5-AG DN200
ARTNR
Order number
10.01.06.03080
C124
dn
2 mm
C121
D
8.2 mm
C120
D2
7.6 mm
C132
G1
M5-AG
C111
L
5 mm
C109
L1
17 mm
C110
L2
4 mm
C617
L3
3 mm
C133
LG1
5 mm
C140
SW1
14 mm
C142
SW2
4 mm
C191
Nippel
N 056
C613
Material
Aluminium
C575
Weight
3.2 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型