Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB2 (2.5 Folds) - SPB2 25 ED-65 G1/8-AG
Bill of material
SCHMALZ 10.01.06.03455 SPB2 25 ED-65 G1/8-AG
NAME
Name
10_01_06_03455
NNCUSTOM
SPB2 25 ED-65 G1/8-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SPB2 25 ED-65 G1/8-AG
LINACUSTOM
SPB2 25 ED-65 G1/8-AG
ARTNR
Order number
10.01.06.03455
C126
d2
14.5 mm
C124
dn
4 mm
C119
D1
27.2 mm
C1688
Dmax(S)
28 mm
C614
Ds
26.4 mm
C132
G1
G1/8"-AG
C117
H
36.9 mm
C133
LG1
7.5 mm
C140
SW1
14 mm
C142
SW2
4 mm
C171
Z
17 mm
C946
Baugröße
25
C556
Saugkraft
9.9 N
C551
Abreißkraft
20.1 N
C681
Querkraft
9.1 N
C683
Volumen
7.6 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
7.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models