Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Balgsauggreifer SPOB1f (oval, 1,5 Falten) - SPOB1f 35x15 SI-55 G1/8-AG
Bill of material
SCHMALZ 10.01.06.03736 SPOB1f 35x15 SI-55 G1/8-AG
NAME
Name
10_01_06_03736
NNCUSTOM
SPOB1f 35x15 SI-55 G1/8-AG
NTCUSTOM
Balgsauggreifer (oval)
NBCUSTOM
SPOB1f 35x15 SI-55 G1/8-AG
LINACUSTOM
SPOB1f 35x15 SI-55 G1/8-AG
ARTNR
Order number
10.01.06.03736
C2015
b2
8 mm
C112
B1
15 mm
C1704
Bmax(S)
17 mm
C1227
Bs
14.6 mm
C124
dn
4.1 mm
C132
G1
G1/8"-AG
C117
H
19 mm
C2013
l2
28 mm
C109
L1
35 mm
C133
LG1
7.5 mm
C1703
Lmax(S)
37 mm
C1228
Ls
34.6 mm
C140
SW1
14 mm
C171
Z
4 mm
C1600
Saugkraft bei -200 mbar
4.2 N
C1599
Saugkraft bei -400 mbar
8.4 N
C556
Saugkraft
12.6 N
C683
Volumen
2.139 cmł
C330
Werkstückbreite (min)
10 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
35 x 15 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Gewicht
1.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models