Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGPN - SGPN 15 NK-40 M5-AG
Bill of material
SCHMALZ 10.01.01.11977 SGPN 15 NK-40 M5-AG
NAME
Name
10_01_01_11977
NNCUSTOM
SGPN 15 NK-40 M5-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGPN 15 NK-40 M5-AG
LINACUSTOM
SGPN 15 NK-40 M5-AG
ARTNR
Order number
10.01.01.11977
C124
dn
2.5 mm
C1688
Dmax(S)
15.5 mm
C614
Ds
14.5 mm
C132
G1
M5-AG
C117
H
15 mm
C133
LG1
5 mm
C140
SW1
7 mm
C171
Z
0.9 mm
C556
Saugkraft
5.5 N
C683
Volumen
0.278 cmł
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
15
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
40 °Sh
C575
Weight
1.6 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD