Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for markless handling of workpieces - SAB 125 HT1-60 G3/8-IG
Bill of material
SAB 125 HT1-60 G3/8-IG
CNSORDERNO
Type
SAB 125 HT1-60 G3/8-IG
ARTNR
Part no.
10.01.06.02729
CTN
Customs Tariff Number
40169991
DN
dn
9 mm
D1
94 mm
DMS
Dmax(S)
135 mm
DS
Ds
126 mm
G1
G3/8"-F
H
67.8 mm
LG1
13 mm
SW1
22 mm
Z
Z (Stroke)
32 mm
SF
Suction force (-600mbar)
250 N
POF
Pull-off force
558 N
LF
Lateral force
352 N
LF2
Lateral force (oily surface)
335 N
V
Volume
191 cm^3
CR
Curve radius (min) (convex)
140 mm
HD
Hose diameter (empf.) d
9 mm
SZ
Size
125
NF
Number of folds
1.5
SCM
Suction cup material
High temp material HT1
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
170.2 g
PF
Product family
SAB
INFOTEXT
Infotext
Dimensions
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir