Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for markless handling of workpieces - SAB 40 HT1-60 G3/8-IG
Bill of material
SAB 40 HT1-60 G3/8-IG
CNSORDERNO
Typ
SAB 40 HT1-60 G3/8-IG
ARTNR
Part no.
10.01.06.03053
CTN
Customs Tariff Number
40169991
DN
dn
4 mm
D1
32.03 mm
DMS
Dmax(S)
45 mm
DS
Ds
40.1 mm
G1
G3/8"-F
H
44.77 mm
LG1
9.5 mm
SW1
17 mm
Z
Z (Stroke)
9.77 mm
SF
Suction force (-600mbar)
38 N
POF
Pull-off force
59 N
LF
Lateral force
36 N
LF2
Lateral force (oily surface)
33 N
V
Volume
7 cm^3
CR
Curve radius (min) (convex)
40 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
40
NF
Number of folds
1.5
SCM
Suction cup material
High temp material HT1
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
45.3 g
PF
Product family
SAB
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models