Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for markless handling of workpieces - SAB 125 HT1-60 G1/4-IG
Bill of material
SAB 125 HT1-60 G1/4-IG
CNSORDERNO
Type
SAB 125 HT1-60 G1/4-IG
ARTNR
Part no.
10.01.06.03064
CTN
Customs Tariff Number
40169991
DN
dn
9 mm
D1
94 mm
DMS
Dmax(S)
135 mm
DS
Ds
126 mm
G1
G1/4"-F
H
72.8 mm
LG1
15 mm
SW1
22 mm
Z
Z (Stroke)
32 mm
SF
Suction force (-600mbar)
250 N
POF
Pull-off force
558 N
LF
Lateral force
352 N
LF2
Lateral force (oily surface)
335 N
V
Volume
191 cm^3
CR
Curve radius (min) (convex)
140 mm
HD
Hose diameter (empf.) d
9 mm
SZ
Size
125
NF
Number of folds
1.5
SCM
Suction cup material
High temp material HT1
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
183.1 g
PF
Product family
SAB
INFOTEXT
Infotext
Dimensions
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD