Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates for High-Temperature SPL-HT - SPL-HT 60 ST G1/4-IG
Bill of material
SCHMALZ 10.01.23.00006 SPL-HT 60 ST G1/4-IG
NAME
Name
10_01_23_00006
NNCUSTOM
SPL-HT 60 ST G1/4-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPL-HT 60 ST G1/4-IG
LINACUSTOM
SPL-HT 60 ST G1/4-IG
ARTNR
Order number
10.01.23.00006
C124
dn
7 mm
C1688
Dmax(S)
79.5 mm
C614
Ds
58 mm
C132
G1
G1/4"-IG
C117
H
39 mm
C133
LG1
12 mm
C140
SW1
17 mm
C142
SW2
27 mm
C556
Saugkraft
130 N
C864
Saugleistung für pu = -0,6 bar
32 l/min
C683
Volumen
12 cmł
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C575
Weight
375 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models