Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates for High-Temperature SPL-HT - SPL-HT 35 ST G1/8-IG
Bill of material
SCHMALZ 10.01.23.00023 SPL-HT 35 ST G1/8-IG
NAME
Name
10_01_23_00023
NNCUSTOM
SPL-HT 35 ST G1/8-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPL-HT 35 ST G1/8-IG
LINACUSTOM
SPL-HT 35 ST G1/8-IG
ARTNR
Order number
10.01.23.00023
C124
dn
5 mm
C1688
Dmax(S)
53 mm
C614
Ds
35 mm
C132
G1
G1/8"-IG
C117
H
29 mm
C133
LG1
12 mm
C140
SW1
14 mm
C142
SW2
27 mm
C556
Saugkraft
47 N
C864
Saugleistung für pu = -0,6 bar
22 l/min
C683
Volumen
4 cmł
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
35
C575
Weight
225 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型