Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates for High-Temperature SPL-HT FPM-F - SPL-HT 90 FPM-F-65 G1/4-AG
Bill of material
SCHMALZ 10.01.01.00551 SPL-HT 90 FPM-F-65 G1/4-AG
NAME
Name
10_01_01_00551
NNCUSTOM
SPL-HT 90 FPM-F-65 G1/4-AG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPL-HT 90 FPM-F-65 G1/4-AG
LINACUSTOM
SPL-HT 90 FPM-F-65 G1/4-AG
ARTNR
Order number
10.01.01.00551
C124
dn
6 mm
C1688
Dmax(S)
98 mm
C614
Ds
90 mm
C132
G1
G1/4"-AG
C117
H
39 mm
C133
LG1
11 mm
C171
Z
16.5 mm
C556
Saugkraft
230 N
C683
Volumen
66.5 cmł
C462
Werkstückradius (min) (konvex)
250 mm
C946
Baugröße
90
C575
Weight
225 g
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD